??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model AD1
Bill of material
0220-00201
PN
Part No.
0220-00201
MN
Model Number
AD1
RATIO
Ratio
STYLE
Style
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
0.3745 Inch
DESCRIPTION
Description
AD1 1/1 A,B SP
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
0.3745 Inch
OT
Output Type
Shaft
A
1.385 Inch
B
0.975 Inch
C
1.97 Inch
D
1.56 Inch
E
3.53 Inch
F
0.656 Inch
G
1.312 Inch
H
0.203125 Inch
J
0.594 Inch
K
1.188 Inch
M
0.4375 Inch
N
0.875 Inch
P
0.171875 Inch
Q
2.165 Inch
R
0.59 Inch
S
2.755 Inch
T
.3745/.3740 Inch
V
1/32 DEEP Inch
W
.60 EFF. FLAT
X
1.255/1.250 Inch
WTL
Shipping Weight
1/2 lbs
Embedded user actions
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D