??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model M3M
Bill of material
0220-74537
PN
Part No.
0220-74537
MN
Model Number
M3M
RATIO
Ratio
STYLE
Style
GT
Gear Type
ST
FS
Frame Size
N/A
OD
Output Diameter
15 mm
DESCRIPTION
Description
M3M 1/1 A,B ST
PT
Product Type
Bevel
PL
Product Line
Metric Bevel Gear Drives.
IT
Input Type
Shaft
ID
Input Diameter
15 mm
OT
Output Type
Shaft
A
15.008/14.981 mm
B
5.00/4.96 mm
C
3 mm
D
2 mm
E
30 mm
F1
38 mm
F2
35.000 mm
G
115 mm
H
155 mm
I
43.726 mm
J
28 mm
K
56 mm
L
M8 x 1.25 mm
M
10 mm
N
80 mm
O
160 mm
P
40 mm
R
80 mm
S
1/8 Inch Inch
Embedded user actions
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D