??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Hera35 - Hera
Bill of material
0250-56453
PN
Part Number
0250-56453
MN
Model Number
HERA35
AS
Assembly Style
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
OD
Output Diameter
Inch
SIZE
Size Ref.
DESCRIPTION
Description
HERA35ES 29.10 56C 1.438
PT
Product Type
Right Angle
PL
Product Line
Hera
IT
Input Type
Motor Frame
ID
Input Diameter
0.626 Inch
OT
Output Type
Hollow Bore
CD
2.509 Inch
A
4.250 Inch
B
1.1786 Inch
D
2.062 Inch
F
N/A Inch
E
5.750 Inch
AA
4.188 Inch
BB
2.094 Inch
CC
2.750 Inch
DD
1.375 Inch
EE
5/16 UNC Inch
FF
0.63 Inch
GG
0.63 Inch
G
56C Inch
H
2.27 Inch
H2
N/A Inch
I
4.44 Inch
I2
N/A Inch
J
3/16 X 3/32 Inch
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.50 Inch
O
13/32 Inch
R
0.188 Inch
WTL
Wt. Lbs.
TBD
S
5.50 Inch
T
2.750 Inch
U
1-7/16 Inch
X
3/8 X 1/8 Inch
KF
Key Furnished
3/8 X 5/16 Inch
Embedded user actions
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D