??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
SSHera 45 - Stainless Steel Hera
Bill of material
0250-57285
PN
Part Number
0250-57285
MN
Model Number
SSHERA45
AS
Assembly Style
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
OD
Output Diameter
Inch
SIZE
Size Ref.
DESCRIPTION
Description
SSHERA45ES 28.01 143TC 1.438
PT
Product Type
Right Angle
PL
Product Line
Stainless Steel Hera
IT
Input Type
C-Face Quill
ID
Input Diameter
0.875 Inch
OT
Output Type
Hollow Bore
CD
3.263 Inch
A
4.900 Inch
B
1.380 Inch
D
2.500 Inch
F
N/A Inch
E
7.140 Inch
AA
5.000 Inch
BB
2.500 Inch
CC
2.875 Inch
DD
1.438 Inch
EE
3/8 UNC Inch
GG
0.69 Inch
G
143TC Inch
H
2.38 Inch
H2
N/A Inch
I
4.63 Inch
I2
N/A Inch
J
3/16 X 3/32 Inch
K
5.875 Inch
L
4.501/4.503 Inch
M
0.875 Inch
N
6.50 Inch
O
13/32 Inch
R
0.188 Inch
WTL
Wt. Lbs.
47
S
6.75 Inch
T
3.380 Inch
U
1-7/16 Inch
X
3/8 X 1/8 Inch
KF
Key Furnished
3/8 X 5/16 Inch
Embedded user actions
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D